Catalog No. : K675SR-N2380
Description: 15-25 KV 900A DB ELBOW
UPC: 783786624119
900 Amp, 15/25kV, 600 Series Deadbreak Straight Receptacle with Cable Adapter, Lug and Retaining Ring, Cable Insulation Diameter 1.515 inch to 1.780 inch. Copper Compression Lug. Conductor Size kcmil Compressed Stranded 700/750 or Solid Compact 900.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Application |
15/25kV, 900 Amps |
Specifications
|
Connection |
Compression |
|
Conductor Range |
700 to 750 kcmil , 900 kcmil |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
15 to 25 kV |
|
Amperage Rating |
900 A |
|
Insulation |
Yes, EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Environmental Conditions |
All Weather Conditions, Fully Submersible |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |