Catalog No. : K675S1-CS2114
Description: 25KV 900A SHORTSHANK BUSHING W-STUD
UPC: 75114409117
25 kV, 900 Amps, Short Shank Bushing with Stud, Apparatus Bushing, Tin Plated Copper Contact, Includes Instruction Sheet. CS2114 - for any customer
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
Stud included, Tin Plated Copper Contact |
Specifications
|
Material |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Push-In |
Classifications
|
Brand Name |
Elastimold |