Catalog No. : K675S1
Description: 900 AMP BUSHING 25KV
UPC: 783786620432
15/25kV, 900 Amp, Deadbreak, Short Shank Bushing for In-Oil and SF6 Applications (Pad-Mounted or Vault-Type or Submersible Transformers or Switchgear). One Factory installed 5/8-11 UNC-2A Stud included, other Stud must be Purchased Separately. Overall Length 8.12 inch, Diameter 4.50 inch. Molded Epoxy with Stainless Steel Flange.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
15/25 kV, 900 Amps |
Specifications
|
Material |
Copper |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |