Catalog No. : K675LRTPA2FB
Description: STICK-OP II,LRTP,25KV
UPC: 783786314058
900 Amp, Stick Op LoadBreak Reducing Tap Plug, 25KV, Fixed Bolt
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Fixed Bolt |
Specifications
|
Material |
EPDM Rubber |
|
Voltage Rating |
25 kV |
|
Amperage Rating |
900 A |
|
Insulation |
EPDM Rubber |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |