Catalog No. : K675LR-J
Description: 900 AMP CONNECTOR
UPC: 783786412785
900 Amp, 15/25kV, 600 Series Elbow - Housing Only, Cable Insulation Diameter 0.980 inch to 1.180 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
15/25 kV, 900 Amps |
Specifications
|
Material |
Copper |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |