Alternate Catalog No. : K675LINKBLRL2300BDRG
Catalog No. : K675LINKBLRL2300BD
Description: LINK-OP KIT
UPC: 783786427154
900 Amp, Link Op Connector Kit, Cable Insulation Diameter 1.180 inch to 1.465 inch. Copper Compression Lug. Conductor Size AWG or kcmil, Compressed Stranded 350 /Compacted Solid 400 /mmSquared Compact 185.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Insulated Ground Cap |
|
Application |
900 Amp Connector |
Specifications
|
Connection |
Compression |
|
Conductor Range |
350 STR/COMPR kcmil , 400 SOL/COMPT kcmil |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
35 kV |
|
Amperage Rating |
900 A |
|
Insulation |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |