Catalog No. : K675ETPSPP2410DRGS
Description: WINDOW-OP ELBOW KIT,900A DB,25KV
UPC: 783786558407
900 Amp, 25kV, Test and Ground Connector Kit, Elbow Tap Plug, with Factory Assembled Stud. Cable Insulation Diameter 1.725 inch to 1.935 inch. Copper Compression Lug. Conductor Size AWG or kcmil, Compressed Stranded 1000. With Insulated Cap. Cold-Shrinkable Jacket Seal Included.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Cold-Shrinkable Jacket Seal Included |
|
Application |
25 kV, 900 Amps |
Specifications
|
Connection |
Compression |
|
Conductor Range |
1000 STR/COMPR kcmil |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
25 kV |
|
Amperage Rating |
900 A |
|
Insulation |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |