Catalog No. : K675EBG2-N5410-SG3
Description: 15-25KV CABLE SPLICING W-GRWD KIT
UPC: 75114204774
15-25kv Cable Slicing With Grounding Kit. Insulation Diameter 1.550-1.780 inches, Bi-Metal Lug, Conductor Size 410 - 1000 Stranded/Compressed kcmil. Includes Grounding Kit.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Grounding Kit included. |
|
Application |
15/25 kV, 900 Amps |
Specifications
|
Connection |
Compression |
|
Conductor Range |
1000 STR/COMPR kcmil |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
15/25 kV |
|
Amperage Rating |
900 A |
|
Insulation |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |