text.skipToContent text.skipToNavigation

Catalog No. : K675CPSP

Description:  CONNECTOR PLUG

UPC: 783786387908

15/25kV, 900 Amp Deadbreak, Connecting Plug, with Factory Assembled Stud which is not field removable.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable accessories

Application

15/25 kV, 900 Amps

Specifications

Material

Copper

Temperature Rating

-40 to +65 C

Classifications

Brand Name

Elastimold

Compliance and Certifications

RoHS Out of scope of RoHS

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here