Catalog No. : K675BLR-L-5360
Description: 900 AMP CONNECTOR
UPC: 783786634606
15/25kV, 900 Amp Deadbreak, Elbow Housing without Test Point, with Stud. Cable Insulation Diameter 1.180 inch to 1.465 inch. Bi-Metal Compression Lug. Conductor Size AWG or kcmil, Compressed Stranded 650 /Compacted Solid 750 /mmSquared Compact 400.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
Specifications
|
Connection |
Compression |
|
Conductor Range |
650 COMPR/STR kcmil , 750 COMPT/SOL kcmil |
|
Material |
EPDM Rubber |
|
Voltage Rating |
15 to 25 kV |
|
Amperage Rating |
900 A |
|
Insulation |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |