Catalog No. : K675BLR-J-5260
Description: ELBOW KIT,900A DB,15/25KV
UPC: 783786422487
900 Amp, 15/25KV, Elbow with out Test point Housing Only with stud, DeadBreak, Cable Insulation Diameter 0.980 inch to 1.180 inch. Bi-Metal Compression Lug. Conductor Size AWG Compressed Stranded 3/0 /Solid 4/0 /mmSquared 85.01.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
Specifications
|
Connection |
Compression |
|
Conductor Range |
3/0 SOL AWG |
|
Material |
EPDM Rubber |
|
Voltage Rating |
15 to 25 kV |
|
Amperage Rating |
900 A |
|
Insulation |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |