Catalog No. : K673
Description: NON-INS FLAG TERM, 3, 3/8, METALLIC
UPC: 786210831343
Non-Insulated Flag Terminal For Wire Range 3 Stud Size 3/8, Metallic
View More
View Less
For more info visit:
electrification.us.abb.com
- Flag terminals allow a 90 degree connection to the terminal block without bending the wire.
- Application Tools: 13642M
Descriptors
|
Category |
Electrical terminals |
|
Special Features |
Flag terminals allow a 90 degree connection to the terminal block without bending the wire. |
Specifications
|
Voltage Rating |
600 V |
|
Material |
Copper |
|
Color |
Metallic |
Classifications
|
Brand Name |
Sta-Kon |
|
Standard |
UL E9809 |
Dimensions
|
Wire Size |
3 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 233 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |