Catalog No. : K671GAD
Description: 600 A GROUNDING DEVICE 15-25KV
UPC: 75114144483
600 Amp, 15/25kV, Deadbreak 600 Series Grounding Device. Copper with EPDM Rubber Insulation.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Grounding devices or assemblies |
|
Special Features |
5/8-11 Threaded Stud |
|
Application |
15/25 kV, 600 Amps |
Specifications
|
Amperage Rating |
600 A |
|
Voltage Rating |
15/25 kV |
|
Conductor Material |
Copper |
|
Insulation |
EPDM Rubber |
|
Connection |
Threaded |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Length |
10.56 in |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Marketing Brochure |