Catalog No. : K671CP
Description: PLUG, CONN, 900A DB, 15/25K
UPC: 783786410569
900 Amp, 15/25kV, Deadbreak Connecting Plug. Length 8.25 inches. Diameter 3.0 inches. All Copper Connections
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
All Copper Connections. 5/8-11 UNC 2B one one end and 3/8 inch Hex Broach on other end. |
|
Application |
900 Amps, 15/25kV |
Specifications
|
Material |
EPDM Rubber |
|
Connection |
Push-In |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
IEEE Standard 386. |
Dimensions
|
Size |
Length 8.25 inches. Diameter 3.0 inches. |