Catalog No. : K671B20GAD
Description: 15-25KV600A GROUNDING DEVICE W-BALL
UPC: 75114157339
15-25kv, 600 Amp Grounding Device With ball, 20mm Diameter Ball.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Grounding devices or assemblies |
|
Special Features |
20mm Diameter Ball |
|
Application |
15/25 kV, 600 Amps |
Specifications
|
Amperage Rating |
600 A |
|
Voltage Rating |
15/25 kV |
|
Conductor Material |
Copper , EPDM Rubber |
|
Insulation |
EPDM Rubber |
|
Connection |
Push-In |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Documents/Support Tools
|
Marketing Brochure |