Catalog No. : K656YSR-G0250
Description: 15/25KV 600A DB YSTR RECEP TP G0250
UPC: 75114316088
Descriptors
|
Category |
Electrical connector assembly |
|
Application |
15/25kV, 600 Amps |
Specifications
|
Connection |
Compression |
|
Conductor Range |
2/0 STR/COMPR AWG , 3/0 SOL/COMPT AWG |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
15 to 25 kV |
|
Amperage Rating |
600 A |
|
Insulation |
Yes, EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Environmental Conditions |
All Weather Conditions, Fully Submersible |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |