Catalog No. : K656SELR-N5410
Description: 25KV SPIKING 600A ELBOW N-SEALING
UPC: 75114314572
600 Amp, 15/25kv, Spiking Elbow, with Spiking Contact, Insulated Plug, Cap, Stud, Lug and Cable Adapter). Does not include Sealing Kit. Bi-Metal Lug, Cable Insulation Diameter 1.515-1.780. Conductor Size 1000 Stranded/Compressed.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Application |
600 Amp, 15/25 kV |
Specifications
|
Connection |
Compression |
|
Conductor Range |
1000 STR/COMPR kcmil |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
25 kC |
|
Amperage Rating |
600 A |
|
Insulation |
EPDM Rubber |
Classifications
|
Brand Name |
Elastimold |
Documents/Support Tools
|
Support/Tools |