Catalog No. : K656SELR-L0330
Description: 25KV 600A ELBOW-SPIKING AID
UPC: 75114396875
600 Amp, 15/25kv, Spiking Elbow (with Spiking Contact, Insulated Plug and Cap, Stud, Lug and Cable Adapter). Does not include Sealing Kit. Aluminum Lug, Cable Insulation Diameter 1.180-1.465. Conductor Size 500 kcmil Stranded/Compressed or 600 kcmil Solid/Compact. Installation Instructions and Crimp Chart included.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Application |
600 Amp, 15/25kV |
Specifications
|
Connection |
Compression |
|
Conductor Range |
500 kcmil , 600 kcmil |
|
Material |
EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
25 kV |
|
Amperage Rating |
600 A |
|
Insulation |
EPDM Rubber |
Classifications
|
Brand Name |
Elastimold |
Documents/Support Tools
|
Support/Tools |