Catalog No. : K656SELR
Description: 15-25 KV SACRIFICIAL ELBOW 600A DB
UPC: 75114096256
600 Amp, 15/25kV, 600 Series Spiking Elbow with spiking contact, insulated plug, cap, stud, lug and cable adapter.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
Specifications
|
Connection |
Compression |
|
Material |
EPDM Rubber |
|
Voltage Rating |
15 to 25 kV |
|
Amperage Rating |
600 A |
|
Insulation |
EPDM Rubber |
Classifications
|
Brand Name |
Elastimold |