Catalog No. : K656LRTPFB-M5380
Description: STICK-OP ELBOW KIT,600A DB,25KV,FB
UPC: 783786787982
- Fully rated 15/25kV, 600 Amp Deadbreak Elbow
- Fully shielded, fully submersible molded rubber housing
- 100 percent peroxide-cured construction includes insulation and conductive EPDM materials
- Can be easily connected or disconnected using standard safety hand tools and equipment in a de-energized conditions
- Surge arrestors, and fault current indicators can be installed, non-corrosive capacitive test point
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Reducing Tap Plug 600 to 200 Amps. Test Point. Provides an External Visible Break by Hotstick Removal of the Elbow. |
|
Application |
Connect 600 Amp interface to 200 Amp Loadbreak Tap |
Specifications
|
Conductor Range |
700 to 750 kcmil , 900 kcmil |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Enclosure |
Yes, EPDM Rubber |
|
Voltage Rating |
15 kV |
|
Amperage Rating |
600 to 200 A |
|
Insulation |
Yes, EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Environmental Conditions |
All Weather Conditions |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |