Catalog No. : K656LRDPL0230D
Description: 15/25KV 600A DUAL PORT ELBOW
UPC: 708917411109
600 Amp, 15/25 kV, Dual Port Elbow, with Test Point, Cable Adapter, Stud and Connector. Cable Insulation Diameter Range J - 1.18 to 1.465 inches. Aluminum Connector, #1 Stranded/Compressed AWG to 1/0 Solid/Compact AWG. (No) K650BIP.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
Specifications
|
Connection |
Compression |
|
Material |
EPDM Rubber |
|
Color |
Black / Black |
|
Voltage Rating |
15/25 kV |
|
Amperage Rating |
15 to 25 kV |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |