Catalog No. : K656LRDPJ2320D
Description: 15/25KV 600A DUAL PORT ELBOW
UPC: 708917411093
600 Amp, 15/25 kV, Dual Port Elbow, with Test Point, Cable Adapter, Stud and Connector. Cable Insulation Diameter Range J - 0.98 to 1.18 inches. Copper Connector, 450 Stranded/Compressed kcmil to 500/550 Solid/Compact kcmil. (No) K650BIP.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
Specifications
|
Connection |
Compression |
|
Material |
EPDM Rubber Housing |
|
Color |
Black |
|
Voltage Rating |
15 to 25 KV |
|
Amperage Rating |
600 A |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |