Catalog No. : K656LRDPH0330D1
Description: 15/25KV 600A DUAL PORT ELBOW
UPC: 708917411086
600 Amp, 15/25 kV, Dual Port Elbow, with Test Point, Cable Adapter, Stud and Connector. Cable Insulation Diameter Range J - 0.85 to 1.05 inches. Aluminum Connector, 500 Stranded/Compressed kcmil to 600 Solid/Compact kcmil. (1) K650BIP.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
Specifications
|
Connection |
Compression |
|
Material |
EPDM Rubber Housing |
|
Color |
Black |
|
Voltage Rating |
15/25 kV |
|
Amperage Rating |
600 A |
|
Temperature Rating |
- 40 degrees C to +65 degrees C |
Classifications
|
Brand Name |
Elastimold |