Catalog No. : K656LR-M2330
Description: 15/25KV 600A DB ELBOW TP M2330
UPC: 75114345668
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
15/25kV, 600 Amp Deadbreak Elbow. Fully shielded, fully submersible molded rubber housing. 100 percent peroxide-cured construction includes insulation and conductive EPDM materials. Non-Corrosive Capacitive Voltage Test Point. Can be easily connected or disconnected using standard hand tools and equipment in a de-energized state. |
|
Application |
15/25kV, 600 Amp, Deadbreak Connector |
Specifications
|
Connection |
Push-In |
|
Conductor Range |
500 kcmil , 600 kcmil |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
15 to 25 kV |
|
Amperage Rating |
600 A |
|
Insulation |
Yes, EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Environmental Conditions |
All Weather Conditions |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
10.36 inch X 13.00 inch from bottom to centerline of bushing, 3.38 inch Diameter |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |