Catalog No. : K656LR-JAC02
Description: 15/25KV 600A DB ELBOW TP JAC02
UPC: 75114396868
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Shearbolt |
|
Application |
15/25kV, 600 Amp Deadbreak Elbow Connection |
Specifications
|
Connection |
Shear Bolt |
|
Conductor Range |
4/0 to 500 kcmil |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
15 to 25 kV |
|
Amperage Rating |
600 A |
|
Insulation |
Yes EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Environmental Conditions |
Fully Submersible |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Width 10.36 inch, Length 13.00 inch from Body of T-Body to Center of Bushing. |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Marketing Brochure |