Catalog No. : K656LR-E0240
Description: 15/25KV 600A DB ELBOW TP E0240
UPC: 75114392310
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Fully Shielded, Fully Submersible Molded Rubber Housing. 100 percent Peroxide-Cured Construction includes Insulation and Conductive EPDM Materials. Can be Easily Connected or Disconnected using Standard Hand Tools and Equipment in a De-Energized State. Non-Corrosive, Capacitive Test Point. |
|
Application |
15/25kV, 600 Amp Deadbreak Elbow Connection |
Specifications
|
Conductor Range |
1/0 STR/COMPR AWG , 2/0 SOL/COMPT AWG |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
25 kV |
|
Amperage Rating |
600 A |
|
Insulation |
Yes, EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Environmental Conditions |
Fully Submersible |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Width 10.36 inch, Length 13.00 inch from Body of T-Body to Center of Bushing. |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |