Alternate Catalog No. : K656LINKCLRM0360BDRG
Catalog No. : K656LINKCLRM0360BD
Description: CAM-OP KIT, 600A DB, 25KV
UPC: 783786803958
600 Amp, 25kV, Deadbreak, Cam-Op Connector Kit. Cable Insulation Diameter 1.370 inch to 1.630 inch. Aluminum Compression Lug. Conductor Size AWG or kcmil, Compressed Stranded 650 /Compacted Solid 750 /mmSquared Compact 400. With Insulated Cap, With Test Point.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
25 kV, 600 Amps |
Specifications
|
Material |
Aluminum |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |