Catalog No. : K656L3-H-5270-S
Description: 15-25 KV 3 WAY KIT 600A DB SPLICE
UPC: 783786956463
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Cold-Shrinkable Jacket Seal |
|
Application |
Used to split one line into two on in, out, tap, and using the two insulating plugs as test points allows for capacitive voltage testing. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
4/0 STR/COMPR AWG , 250 kcmil |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
15 to 25 kV |
|
Amperage Rating |
600 A |
|
Insulation |
Yes, EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Environmental Conditions |
Fully Submersible |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
10.87 inch from Bottom of T to Center of Plug |