Catalog No. : K656L2-L0330
Description: 15/25KV 600A DB 2WAY TP L-KIT L0330
UPC: 783786960538
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
No Seal |
|
Application |
Used to connect two cable ends and using the two insulating plugs as test points allows for capacitive voltage testing. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
500 kcmil , 600 kcmil |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
15 to 25 kV |
|
Amperage Rating |
600 A |
|
Insulation |
Yes, EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Environmental Conditions |
Fully Submersible |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
20.80 inch Wide, 10.87 inch from Bottom of T to Center of Plug |