Catalog No. : K656L1-G0240
Description: 15-25KV L1 SPLICE 600A
UPC: 75114296915
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
No Seal |
Specifications
|
Connection |
Compression |
|
Conductor Range |
1/0 STR/COMPR AWG , 2/0 SOL/COMPT AWG |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
15 to 25 kV |
|
Amperage Rating |
600 A |
|
Insulation |
Yes, EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Environmental Conditions |
Fully Submersible |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
3.38 inch (85.7 mm) Diameter. 10.87 inch (276.20 mm) Length Centerline to Edge. |