Catalog No. : K656ISL-M0380-S
Description: 25KV 600A 2WAY-SEP SPIK AID M0380 S
UPC: 75114402514
15-25kV 600 Series Deadbreak Separable Straight Joint Package (2-Way) with Test Point. Aluminum Compression Lug. Cable Insulation Diameter 1.370 inch to 1.630 inch. Conductor Size Compressed Stranded 700/750 kcmil or Compacted Solid 900 kcmil. Cold Shrinkable Jacket Seal. Also includes Spiking Aid Appendage and Insulated Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Includes Spiking Aid Appendage |
Specifications
|
Connection |
Compression |
|
Conductor Range |
700/750 STR/COMPR kcmil , 900 SOL/COMPT kcmil |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
15 to 25 kV |
|
Amperage Rating |
600 A |
|
Insulation |
Yes EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Environmental Conditions |
All Weather Conditions |
Classifications
|
Brand Name |
Elastimold |