Catalog No. : K656I-BUS
Description: 15/25KV 600A DB STR JOINT TP BUS
UPC: 783786642687
Descriptors
|
Category |
Cable accessories |
|
Special Features |
15kV, 600A Deadbreak rated separable connector. Compact design is suitable for small vaults and man holes. Fully shielded, fully submersible, 100 percent peroxide cured EPDM molded rubber. Reusable components reduce inventory and other costs. Includes integral capacitive test point. |
|
Application |
Used to joint cables in a disconnectable 2-way joint. It is suitable for small vaults and manholes due to it size compact. K656I is modular and ideal where separableComponents are required to accommodate future system circuit changes or expansions. It can also be used initially as 2-way joint with insulated caps on the un-used interface. The K656I can also be used in direct -buried applications. |
Specifications
|
Material |
EPDM Rubber |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
3.77 inch (95.7 mm) Diameter, 9.75 inch (247.7 mm) Length of Body |