Catalog No. : K656ETP-P0410-DRG
Description: 25KV 600A WINDOW OP KIT W-CAP
UPC: 75114430807
600 Amp, 25kV, Deadbreak Elbow, Test and Ground Replacement Kit with Test Point. Cable Insulation Diameter 1.725 inch to 1.935 inch. Aluminum Compression Lug. Conductor Size AWG Compressed Stranded 1000 kcmil. With Insulated Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Capacitive Test Point, Insulated Cap |
|
Application |
600 Amps, 25 kV |
Specifications
|
Connection |
Compression |
|
Conductor Range |
100 STR/COMPR kcmil |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
25 kV |
|
Amperage Rating |
600 A |
|
Insulation |
Yes, EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Cable Insulation Diameter 1.725 in to 1.935 in |