Catalog No. : K656ETP-L0330-DRG
Description: 15/25KV 600A WINDOW OP KIT N-GRWD
UPC: 75114267731
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Capacitive Test Point, Insulated Cap |
|
Application |
600 Amps, 25kV |
Specifications
|
Connection |
Compression |
|
Conductor Range |
500 kcmil , 600 kcmil |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
25 kV |
|
Amperage Rating |
600 A |
|
Insulation |
Yes, EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Cable Insulation Diameter 1.180 inch to 1.465 inch. |