Catalog No. : K656ETP-K0360
Description: 25KV 600A ETP ELBOW KIT TP K0360
UPC: 783786077489
600 Amp, 25kV, Deadbreak Elbow, Window Op Connector Kit with Test Point. Cable Insulation Diameter 1.090 inch to 1.310 inch. Aluminum Compression Lug. Conductor Size AWG or kcmil, Compressed Stranded 650 /Compacted Solid 750 /mmSquared Compact 400.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Capacitive Test Point |
|
Application |
600 Amps, 25kV |
Specifications
|
Connection |
Compression |
|
Conductor Range |
650 kcmil , 750 to 800 kcmil |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
25 kV |
|
Amperage Rating |
600 A |
|
Insulation |
Yes, EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Cable Insulation Diameter 1.090 inch to 1.310 inch. |