Catalog No. : K656ETP-K0300-DRG
Description: 25KV 600A ETP ELBOW KIT TP K0300DRG
UPC: 783786502806
600 Amp, Test and Ground Connector Kit, 25KV, Capacitive Test Point, Cable Insulation Diameter 1.090 inch to 1.310 inch. Aluminum Compression Lug. Conductor Size AWG or kcmil, Compressed Stranded 350 /Compacted Solid 400 /mmSquared Compact 185.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Capacitive Test Point, Insulated Cap |
|
Application |
600 Amps, 25kV |
Specifications
|
Connection |
Compression |
|
Conductor Range |
350 kcmil |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
25 kV |
|
Amperage Rating |
600 A |
|
Insulation |
Yes, EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Cable Insulation Diameter 1.090 inch to 1.310 inch. |