Catalog No. : K656ETP-K0270
Description: 25KV 600A ETP ELBOW KIT TP K0270
UPC: 783786524013
600 Amp, Test and Ground Connector Kit, 25KV, Capacitive Test Point, Cable Insulation Diameter 1.090 inch to 1.310 inch. Aluminum Compression Lug. Conductor Size AWG Compressed Stranded 4/0 /Solid 250 /mmSquared 126.67.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Capacitive Test Point |
|
Application |
600 Amps, 25kV |
Specifications
|
Connection |
Compression |
|
Conductor Range |
4/0 STR/COMPR AWG , 250 kcmil |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
25 kV |
|
Amperage Rating |
600 A |
|
Insulation |
Yes, EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Cable Insulation Diameter 1.090 inch to 1.310 inch. |