Catalog No. : K656ETP-J0280
Description: 25KV WINDOW-OP 600A NO-SEALING KIT
UPC: 75114374293
600 Amp, 25kV, Deadbreak Elbow, Window Op Connector Kit with Test Point. Cable Insulation Diameter 0.980 inch to 1.180 inch. Aluminum Compression Lug. Conductor Size kcmil Compressed Stranded 250, Compacted Solid 300.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Capacitive Test Point |
|
Application |
600 Amps, 25kV |
Specifications
|
Connection |
Compression |
|
Conductor Range |
250 STR/COMPR kcmil , 300 SOL/COMPT kcmil |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
25 kV |
|
Amperage Rating |
600 A |
|
Insulation |
Yes EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Environmental Conditions |
All Weather Conditions |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |