Catalog No. : K656ETP-H5260-S-TL
Description: WINDOW-OP ELBOW,600A DB,25KV W/SHIE
UPC: 783786796427
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Capacitive Test Point, Cold-Shrinkable Jacket Seal and Shield Adapter. |
|
Application |
600 Amps, 25kV |
Specifications
|
Connection |
Compression |
|
Conductor Range |
3/0 STR/COMPR AWG , 4/0 SOL/COMPT AWG |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
25 kV |
|
Amperage Rating |
600 A |
|
Insulation |
Yes, EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Cable Insulation Diameter 0.850 inch to 1.050 inch. |