Catalog No. : K656ETP-H0270
Description: 25KV 600A ETP ELBOW KIT TP H0270
UPC: 783786077465
600 Amp, 25kV, Deadbreak Elbow, Window Op Connector Kit with Test Point. Cable Insulation Diameter 0.850 inch to 1.050 inch. Aluminum Compression Lug. Conductor Size AWG or kcmil, Compressed Stranded 4/0 /Compacted Solid 250 /mmSquared Compact 125.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Capacitive Test Point |
|
Application |
600 Amps, 25kV |
Specifications
|
Connection |
Compression |
|
Conductor Range |
4/0 STR/COMPR AWG , 250 kcmil |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
25 kV |
|
Amperage Rating |
600 A |
|
Insulation |
Yes, EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Cable Insulation Diameter 0.850 inch to 1.050 inch. |