Catalog No. : K656ETP-H0240-DRG
Description: 25KV 600A ETP ELBOW KIT TP H0240DRG
UPC: 75114191241
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Capacitive Test Point, Insulated Cap |
|
Application |
600 Amps, 25kV |
Specifications
|
Connection |
Compression |
|
Conductor Range |
1/0 STR/COMPR AWG , 2/0 SOL/COMPT AWG |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
25 kV |
|
Amperage Rating |
600 A |
|
Insulation |
Yes, EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Cable Insulation Diameter 0.850 inch to 1.050 inch. |