Catalog No. : K656ETP-F0220
Description: 25KV WINDOW-OP 600A NO-SEALING KIT
UPC: 75114374286
600 Amp, 25kV, Deadbreak Elbow, Window Op Connector Kit with Test Point. Cable Insulation Diameter 0.640 inch to 0.820 inch. Aluminum Compression Lug. Conductor Size AWG Compressed Stranded #2, Compacted Solid #1, mmSquared Compact 35.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Capacitive Test Point |
|
Application |
600 Amps, 25kV |
Specifications
|
Connection |
Compression |
|
Conductor Range |
#2 STR/CMPR AWG , #1 SOL/COMPT AWG |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
25 kV |
|
Amperage Rating |
600 A |
|
Insulation |
Yes EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Environmental Conditions |
All Weather Conditions |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |