Catalog No. : K656ELR-L0330
Description: 15/25KV 600A EXTENDED ELBOW
UPC: 782980008015
15/25kV, 600 Amp, Extended Elbow, with Test Point (with Insulated Plug, Cap, Stud, Lug and Cable Adapter), Aluminum Compression Lug. Cable Insulation Diameter 1.180 inch to 1.465 inch. Conductor Size Compressed/Stranded 500 or Compact/Solid 600 or mm2 Compact 250/300. Includes Crimp Chart and Installation Instructions. The Sealing and Grounding Kits are Not Included.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
Specifications
|
Connection |
Compression |
|
Conductor Range |
500 STR/CMP kcmil , 600 COMPT/SOL kcmil |
|
Material |
EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
25 kV |
|
Amperage Rating |
600 A |
|
Insulation |
EPDM |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |