Catalog No. : K656DLR-LAC04
Description: 25KV 600A ELBOW W-SHEAR BOLT CONN
UPC: 75114419833
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Fully shielded, fully submersible molded rubber housing. 100 Percent peroxide-cured construction includes insulation and conductive EPDM materials. |
|
Application |
15/25kV, 600 Amps |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
750 to 1250 kcmil |
|
Material |
Housing - EPDM Rubber |
|
Voltage Rating |
15 to 25 kV |
|
Amperage Rating |
600 A |
|
Insulation |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Environmental Conditions |
All Weather Conditions, Fully Submersible |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Documents/Support Tools
|
Instruction Sheet |