Catalog No. : K656DLR
Description: DIRECT-TEST ELBOW,600A DB,15/25KVTP
UPC: 783786552863
600 Amp, 15/25kV, 600 Series Deadbreak Direct Test Elbow with Test Point, (with Insulated Plug, Cap, Stud, Lug and Cable Adapter)
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
Specifications
|
Connection |
Compression |
|
Material |
EPDM Rubber |
|
Voltage Rating |
15 to 25 kV |
|
Amperage Rating |
600 A |
|
Insulation |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |