Catalog No. : K656CYSL-K0320-SG1
Description: 15-25KV 600A DB SPIKING AID W-SEAL
UPC: 75114305495
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Includes Integral Capacitive Test Point |
|
Application |
Used to Join Cables in a Disconnectable 3-Way Joint, Suitable for Small Vaults and Manholes Due to its Compact Size |
Specifications
|
Connection |
Compression |
|
Conductor Range |
450 STR/COMPR kcmil , 500 to 550 SOL/COMPT kcmil |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
15 to 25 kV |
|
Amperage Rating |
600 A |
|
Insulation |
Yes, EPDM Rubber |
|
Environmental Conditions |
Fully Submersible |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |