Alternate Catalog No. : K656CY-2M0330-J0270
Catalog No. : K656CY2M0330J0270
Description: 15/25KV 600A Y CONN TP 2M0330-J0270
UPC: 783786863525
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Fully Shielded, Fully Submersible, 100 Percent Peroxide Cured EPDM Molded Rubber. |
|
Application |
Compact Design is suitable for small vaults and manholes. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
500 kcmil , 600 kcmil , 4/0 STR/COMPR AWG , 250 kcmil |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
15 to 25 kV |
|
Amperage Rating |
600 A |
|
Insulation |
Yes, EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Environmental Conditions |
All Weather Conditions |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Overall Length 37.27 inches x Width 8.12 inches not counting 1 inch Test Point |