Alternate Catalog No. : K656CY-HP (1)
Catalog No. : K656CY-HP1
Description: CY SPLICE
UPC: 783786643523
15-25kV 600 Series Deadbreak Basic Housing Package Wye Joint with Test Point
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
Specifications
|
Material |
EPDM Rubber |
|
Voltage Rating |
25 kV |
|
Amperage Rating |
600 A |
|
Insulation |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |