Catalog No. : K656CY-HP
Description: 15/25KV 600A DB WYE JOINT TP HP
UPC: 783786470471
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Includes Integral Capacitive Test Point, Cold Shrinkable Seal with Copper Rod and Crimp Connector |
|
Application |
Used to Join Cables in a Disconnectable 3-Way Joint, Suitable for Small Vaults and Manholes Due to its Compact Size |
Specifications
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
15 to 25 kV |
|
Amperage Rating |
600 A |
|
Insulation |
Yes, EPDM Rubber |
|
Environmental Conditions |
Fully Submersible |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
33.72 inches long |