Catalog No. : K656CH-G0240
Description: 15/25KV 600A DB S H JOINT TP G0240
UPC: 783786816477
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Fully Shielded, Fully Submersible, 100 Percent Peroxide Cured EPDM Molded Rubber. Includes Integral Capacitive Test Point. Reusable Components Reduce Inventory and other Costs. |
|
Application |
Compact Design is suitable for Small Vaults and Manholes. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
1/0 STR/COMPR AWG , 2/0 SOL/COMPT AWG |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
15 to 25 kV |
|
Amperage Rating |
600 A |
|
Insulation |
Yes, EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Environmental Conditions |
All Weather Conditions |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Overall Length 37.27 inches, Width 8.12 inches not counting 1 inch Test Point. |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |